13.33.69.3.29 Arguments
-io {value}
This selects the I/Os for which the output load will be set. To select multiple I/Os, use -io {value} for each I/O.
-outload {value}
This specifies the output load for the selected I/Os.The output load must be a positive integer value.