13.33.69.3.47 Arguments

value

Must be one of the valid string values summarized in the table below:

Value

Description

SETUP_DESIGN

The design is loaded and the family has been specified for the design

DEVICE_SELECTION

The design has completed device selection (die and package). This corresponds to having successfully called the set_device command to set the die and package

NETLIST_IMPORT

The design has imported a netlist

COMPILE

The design has completed the compile command

LAYOUT

The design has completed the layout command

BACKANNOTATE

The design has exported a post-layout timing file (e.g.SDF)

Value

Description

PROGRAMMING_FILES

The design has exported a programming file (e.g. AFM)