13.33.69.3.33 Arguments

-io {value}

This selects the I/Os for which the slew will be set. To select multiple I/Os, use -io {value} for each I/O.

-set_slew {value}

This specifies the slew for the selected I/Os.The following table shows the acceptable values for this argument:

Value

Description

high

The slew is set to high.

low

The slew is set to low. This option is not available for all I/Os.