13.33.69.3.49 Description

Certain commands can only be used after Compile or Layout has been completed. The is_design_state_complete command allows a script to check the design state before calling one of these state-limited commands.