13.33.69.3.21 Arguments
-attribute{value}
This specifies the attribute for which the values will be restored. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
outdrive | Restores initial outdrive values |
output_load | Restores initial output load values |
slew | Restores initial slew values |
-io {value}
This selects the I/Os for which the initial values will be restored. To select multiple I/Os, use -io {value} for each I/O.