5.34.130.142 Examples

The following example initializes all primary inputs after executing smartpower_init_do with - primaryinputs {true}:

smartpower_init_set_primaryinputs_options -freq {10 MHz} -proba {20}

smartpower_init_set_registers_options

Initializes the frequency and probability of all register outputs.

smartpower_init_set_registers_options -freq {value} -proba {value}