5.34.130.213 Examples
The following example sets the mode for analysis to active:
smartpower_set_mode_for_analysis -mode {active}
smartpower_set_operating_condition
Sets the operating conditions used in SmartPower to one of the pre-defined types.
smartpower_set_operating_condition -opcond {value}