5.34.130.132 Examples

The following example initializes all clocks after executing smartpower_init_do with -enables {true}: smartpower_init_set_enables_options -freq {10 MHz} -proba {20}

smartpower_init_set_othersets_options

Initializes the frequency and probability of all other sets.

smartpower_init_set_othersets_options [-freq "decimal value [ unit { Hz | KHz | MHz } ]"] [-proba "decimal value"]

[-with "vectorless | default"]

[-input_freq "decimal value [ unit { Hz | KHz | MHz } ]"] [-input_proba "decimal value"]