5.34.130.137 Examples
The following example initializes all other sets after executing smartpower_init_do with -othersets {true}: smartpower_init_set_othersets_options -freq {10 MHz} -proba {20} [-with default]
smartpower_init_set_primaryinputs_options
Initializes the frequency and probability of all primary inputs.
smartpower_init_set_primaryinputs_options -freq {value} -proba {value}