5.34.130.243 Examples

This example sets the temperature in the operating conditions as specified in the custom mode-settings:

smartpower_set_temperature_opcond -use{mode}

smartpower_set_thermalmode

Sets the mode of computing junction temperature.

smartpower_set_thermalmode -mode {value}