5.34.130.122 Examples
The following example initializes all combinational signals after executing smartpower_init_do with - combinational {true}:
smartpower_init_set_combinational_options -freq {10 MHz} -proba {20}
smartpower_init_setofpins_values
Initializes the frequency and probability of all sets of pins.
smartpower_init_setofpins_values -domain_name {name} -freq {value} -proba {value}