5.34.130.355 Description

If you remove a path stop constraint using the Timer GUI, and then export a script using File > Export > Script files, the resulting script will contain timer_remove_pass -pin pin_name instead of timer_remove_stop - pin pin_name.