5.34.130.113 Arguments
-with_clock_constraints {value}
This sets the option of initializing the clock frequencies with frequency constraints from SmartTime. The following table shows the acceptable values for this argument:
Value | Description |
true | Sets initialize clock frequencies with clock constraints ON |
false | Sets initialize clock frequencies with clock constraints OFF |
-with_default_values {value}
This sets the option of initializing the clock frequencies with a user input default value. The following table shows the acceptable values for this argument:
Value | Description |
true | Sets initialize clock frequencies with default values ON |
false | Sets initialize clock frequencies with default values OFF |
-freq {value}
Specifies the user input frequency in Hz, KHz, or MHz.
-duty_cycle {value}
Specifies the user input duty cycles in %.