5.34.130.347 Exceptions

  • For the IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, ProASIC, Axcelerator, eX, and SX-A families, the timing analysis tool ignores the timer_remove_clock_exceptions command. To remove the clock exception, use the Set Multicycle Constraint dialog box.