5.34.130.285 Examples
st_edit_set –name { my_user_set} –rename_to { my_critical_pins } st_edit_set –name { adder } –sink { ADD* }
st_expand_path
Displays expanded path information (path details) for paths. The paths to be expanded are identified by the parameters required to display these paths with st_list_paths. For example, to expand the first path listed with st_list_paths -clock {MYCLOCK} -type {register_to_register}, use the command st_expand_path -clock
st_expand_path [-set name] [-clock clock_id -type value] [-in_to_out]
[-source_clock clock_id -sink_clock clock_id] [-source pin_list] [-sink pin_list]
[-analysis value]
[-index list_of_indices] [-format value]
{MYCLOCK} -type {register_to_register}. Path details contain the pin name, type, net name, cell name, operation, delay, total delay, and edge as well as the arrival time, required time, and slack. These details are the same as details available in the SmartTime Expanded Path window.