5.34.130.31 Arguments
-family family_name
Specifies the name of the FPGA device family.
-die die_name
Specifies the part name.
-package package_name
Specifies the selected package for the device.
-speed speed_grade
Specifies the speed grade of the part.
-voltage voltage
Specifies the core voltage of the device. You can also use it to define the I/O voltage of the part. For example, if you are using a RTSX with a 3.3 to 2.5 voltage, you can use
-voltage 3.3/2.5
-voltrange volt_range
Specifies the voltage range to be applied for the device. It is generally MIL, COM and IND denoting Military, Commercial and Industrial respectively.
Alternatively, you can also specify custom values for Best, Typical, and Worst: -voltrange "1.60 1.50 1.40"
-temprange temp_range
Specifies the temperature range to be applied for the device. Temperature ranges are MIL, COM and IND denoting Military, Commercial and Industrial respectively. Automotive applications generally use the Automotive, TGrade1, or TGrade2 temperature range.
-iostd default_io_std
Specifies the default I/O standard of the part.
-pci value
Used if the device needs to configure the I/Os for PCI specification. This parameter is equivalent to setting your I/O attributes to PCI in the Device Selection Wizard. Values are summarized in the table below.
Value | Description |
yes | Device is configured for PCI specification |
no | Device is not configured for PCI specification |
-jtag value
Specifies if pins need to be reserved for JTAG. Values are summarized in the table below.
Value | Description |
yes | Pins are reserved for JTAG |
no | Pins are not reserved for JTAG |
-probe value
Specifies if the pins need to be preserved for probing. Values are summarized in the table below.
Value | Description |
yes | Pins are preserved for probing |
Value | Description |
no | Pins not preserved for probing |
-trst value
Specifies if the pins need to be reserved for JTAG test reset. Values are summarized in the table below.
Value | Description |
yes | Pins are preserved for JTAG test reset |
no | Pins are not preserved for JTAG test reset |
-radexp value
Specifies the radiation value (in Krad) for radiation tolerant devices.
-vcci_1.2_voltrange value -vcci_1.5_voltrangevalue -vcci_1.8_voltrangevalue - vcci_2.5_voltrangevalue -vcci_3.3_voltrangevalue
Specifies the voltage range for VCCIx.x. Values are summarized in the table below.
Value | Description |
MIL | Sets the voltage range for VCCIx.x to Military |
COM | Sets the voltage range for VCCIx.x to Commercial |
IND | Sets the voltage range for VCCIx.x to Industrial |
Alternatively, you can also specify custom values for Best, Typical, and Worst: -vcci_x.x_voltrange "1.26
1.20 1.14"
This argument is available only for IGLOO, ProASIC3, SmartFusion and Fusion families of devices.
-vcci_1.2_widerange value
Specifies the voltage range for VCCI1.2 as wide range. Values are summarized in the table below.
Value | Description |
yes | Specifies the voltage range for VCCI1.2 as wide range and sets the def variable IS_VCCI_1.2_WR as "1" |
no | Does not specify the voltage range for VCCI1.2 as wide range |
This argument is available only for IGLOO, ProASIC3, SmartFusion and Fusion families of devices.
-vcci_3.3_widerange value
Specifies the voltage range for VCCI3.3 as wide range. Values are summarized in the table below.
Value | Description |
yes | Specifies the voltage range for VCCI3.3 as wide range and sets the def variable IS_VCCI_3.3_WR as "1" |
no | Does not specify the voltage range for VCCI3.3 as wide range |
This argument is available only for IGLOO, ProASIC3, SmartFusion and Fusion families of devices.