5.34.130.8 Example
Example 1: Saves the design to a file “test.adb” in the current folder.
save_design {test.adb}
Example 2: Save design and check if it saved successfully.
set designFile {d:/test/my_design.adb}
if { [catch { save_design $designFile }] {
Puts “Failed to save design” # Handle Failure
} else {
}
set_clock_latency
puts “Design saved successfully” # Proceed to make further changes
Defines the delay between an external clock source and the definition pin of a clock within SmartTime.
set_clock_latency -source [-rise][-fall][-early][-late] delay clock