5.34.130.171 Examples

The following example removes the probability of the pin driving the enable pin of a bidirectional I/O:

Smartpower_remove_pin_enable_rate –pin_name mybibuf/U0/U1:EOUT

smartpower_remove_pin_frequency

Removes the frequency associated with a specific pin. This pin will have a default frequency based on its domain.

smartpower_remove_pin_frequency -pin_name {pin_name}