5.34.130.253 Examples

This example sets the VCCA as specified in the SmartPower mode-specific settings:

smartpower_set_voltage_opcond -voltage{vcca} -use{mode}

smartpower_temperature_opcond_set_design_wide

Sets the temperature for SmartPower design-wide operating conditions.

smartpower_temperature_opcond_set_design_wide -best{value} -typical{value} -worst{value} - thermal_mode{value}