5.34.130.369 Examples

The following example sets a clock period of 2.40ns on the clock clk1:

timer_setenv_clock_period -clock clk1 -unit {ns} -period 2.40

timer_set_maxdelay

Adds a maximum delay constraint to the specified path.

timer_set_maxdelay -from source_pin \

-to destination_pin \

[-unit {value}] -delay delay_value