5.34.130.72 Examples

This example creates a new scenario called myscenario:

smartpower_add_new_scenario -name myscenario -description mynewscenario -mode active:30

+ shutdown:30 + active:40

smartpower_add_pin_in_domain

Adds a pin into a clock or set domain.

smartpower_add_pin_in_domain -pin_name {pin_name} -pin_type {value} –domain_name

{domain_name} -domain_type {value}