5.34.130.13 Examples

The following example sets an early clock source latency of 0.4 on the rising edge of main_clock. It also sets a clock source latency of 1.2, for both the early and late values of the falling edge of main_clock. The late value for the clock source latency for the falling edge of main_clock remains undefined.

set_clock_latency –source –rise –early 0.4 { main_clock } set_clock_latency –source –fall 1.2 { main_clock }