5.34.130.163 Arguments
-domain_type {value}
This specifies the type of domain to remove.The following table shows the acceptable values for this argument:
Value | Description |
clock | The domain is a clock domain |
set | The domain is a set domain |
-domain_name {domain_name}
This specifies the name of the domain to remove