5.34.130.108 Arguments
-with{value}
This sets the option of initializing frequencies and probabilities with vectorless analysis or with fixed values. The following table shows the acceptable values for this argument:
Value | Description |
vectorless | Initializes frequencies and probabilities with vectorless analysis |
fixed | Initializes frequencies and probabilities with fixed values |
-opmode {value}
Specifies the mode in which to initialize frequencies and probabilities. The mode needs to be based on an Active mode.
-clocks {value}
This sets the option of initializing frequencies and probabilities for all clocks. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all clocks |
false | Does not initialize frequencies and probabilities for all clocks |
-registers {value}
This sets the option of initializing frequencies and probabilities for all registers. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all registers |
false | Does not initialize frequencies and probabilities for all registers |
-set_reset {value}
This sets the option of initializing frequencies and probabilities for all set/reset nets. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all set/reset nets |
false | Does not initialize frequencies and probabilities for all set/reset nets |
-primaryinputs{value}
This sets the option of initializing frequencies and probabilities for all primary inputs. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all primary inputs |
false | Does not initialize frequencies and probabilities for all primary inputs |
-combinational {value}
This sets the option of initializing frequencies and probabilities for all combinational outputs. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all combinational outputs |
false | Does not initialize frequencies and probabilities for all combinational outputs |
-enables {value}
This sets the option of initializing frequencies and probabilities for all enable sets of pins. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all enable sets of pins |
false | Does not initialize frequencies and probabilities for all enable sets of pins |
-othersets {value}
This sets the option of initializing frequencies and probabilities for all other sets of pins. The following table shows the acceptable values for this argument:
Value | Description |
true | Initializes frequencies and probabilities for all other sets of pins |
false | Does not initialize frequencies and probabilities for all other sets of pins |