5.34.130.49 Examples

The following example sets a maximum delay by constraining all paths from ff1a:CLK or ff1b:CLK to ff2e:D with a delay less than 5 ns:

set_max_delay 5 -from {ff1a:CLK ff1b:CLK} -to {ff2e:D}

The following example sets a maximum delay by constraining all paths to output ports whose names start by “out” with a delay less than 3.8 ns:

set_max_delay 3.8 -to [get_ports out*]

set_min_delay

Specifies the minimum delay for the timing paths in the current scenario.

set_min_delay delay_value [-from from_list] [-to to_list] [-through through_list]