5.34.130.152 Examples

The following example initializes all set/reset nets after executing smartpower_init_do with -set_reset

{true}:

smartpower_init_set_set_reset_options -freq {10 MHz} -proba {20}

smartpower_remove_all_annotations

Removes all initialization annotations for the specified mode.

smartpower_remove_all_annotations -opmode {value}