5.34.130.63 Arguments

-name {mode_name}

Specifies the name of the new custom mode.

-base_mode {base_mode}

Specifies the name of the base mode used to create the new custom mode.

-description {mode_description}

Specifies the description of the new custom mode.