5.34.130.335 Examples

The following example displays the clock constraints on the clock clk in the Log window:

timer_get_clock_constraints -clock clk

timer_get_maxdelay

Displays the maximum delay constraint between two pins in a path in the Log window.

timer_get_maxdelay -from source_pin -to destination_pin