5.34.130.339 Examples

The following example displays the maximum delay constraint from the pin clk166 to the pin reg_q_a_9_/U0:CLK in the Log window:

timer_get_maxdelay -from {clk166} -to {reg_q_a_9_/U0:CLK}