5.34.130.127 Examples
The following example initializes all primary inputs after executing smartpower_init_do with -othersets
{true}:
smartpower_init_setofpins_values -domain_name {IOsEnableSet} -freq {10 MHz} -proba {20}
smartpower_init_set_enables_options
Initializes the clock frequency of all enable clocks with the initialization options.
smartpower_init_set_enables_options -freq {value} -proba {value}