5.34.130.33 Example

Example 1: Setting up adesign.

set_device -die "APA075" -package "208 PQFP" -speed "STD" -voltage "2.5" \

-jtag "yes" -trst "yes" -temprange "COM" -voltrange "COM"\

-vcci_1.2_voltrange "COM" -vcci_1.2_widerange "no" -vcci_1.5_voltrange "1.60 1.50 1.40"

set_disable_timing

Disables timing arcs within a cell and returns the ID of the created constraint if the command succeeded.

set_disable_timing -from value -to value name