5.34.130.147 Examples
The following example initializes all register outputs after executing smartpower_init_do with -registers
{true}:
smartpower_init_set_registers_options -freq {10 MHz} -proba {20}
smartpower_init_set_set_reset_options
Initializes the frequency and probability of all set and reset nets.
smartpower_init_set_set_reset_options -freq {value} -proba {value}