5.34.130.117 Examples

The following example initializes all clocks after executing smartpower_init_do with -clocks {true}: smartpower_init_set_clocks_options -with_clock_constraints {true} -with_default_values

{true} -freq {10 MHz} -duty_cycle {20}

smartpower_init_set_combinational_options

Initializes the frequency and probability of all combinational outputs.

smartpower_init_set_combinational_options -freq {value} -proba {value}