5.34.130.206 Notes
- To compute the junction temperature, set the following three commands: smartpower_set_thermalmode, smartpower_set_tambient and smartpower_set_cooling. The junction temperature will be updated when an output command is executed, such as report(Power).