24.3.40 Controller Mode SDA Hold and Mode Switch Delay Timing Register

Name: I3CxSDAHLDTIM
Offset: 0x7A90D0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      SDATXHLD[2:0] 
Access R/WR/WR/W 
Reset 001 
Bit 15141312111098 
      SDAPPODDLY[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
      SDAODPPDLY[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 18:16 – SDATXHLD[2:0]

This field controls the hold time (in terms of the peripheral clock period) of the transmit data (SDA) with respect to the SCL edge in FM, FM+, SDR and DDR speed modes of operation. The valid values are 1 to 7. Others are Reserved.

Bits 10:8 – SDAPPODDLY[2:0]

This field is used to delay the SDA out with respect to the peripheral clock while switching the transfer from PP1 (Push-Pull Mode SDA=1) to OD1 (Open-Drain SDA=1). The valid value can range from 0 to 4. Others are Reserved.

Bits 2:0 – SDAODPPDLY[2:0]

This field is used to delay the peripheral clock with respect to SDA out while switching the transfer from OD1 (Open-Drain Mode SDA=1) to PP1 (Push-Pull Mode SDA=1). The valid values can range from 0 to 4. Others are Reserved.