24.3.52 Target Mode Transmit Data Buffer Status Level Register for I3CxEXTCMD0 and I3CxEXTCMD1

Name: I3CxEXT01BSTA
Offset: 0x7A9154

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 EXT1TBEL[7:0] 
Access RRRRRRRR 
Reset 00001000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EXT0TBEL[7:0] 
Access RRRRRRRR 
Reset 00001000 

Bits 23:16 – EXT1TBEL[7:0] I3CxEXTCMD1 Transmit Buffer Empty Level Value bit

Contains the number of empty locations in the I3CxEXTCMD1 Transmit Buffer.

Bits 7:0 – EXT0TBEL[7:0] I3CXEXTCMD0 Transmit Buffer Empty Level Value bits

Contains the number of empty locations in the I3CxEXTCMD0 Transmit Buffer.