24.3.53 Target Mode Transmit Data Buffer Status level Register for I3CxEXTCMD2 and I3CxEXTCMD3

Name: I3CxEXT23BSTA
Offset: 0x7A9158

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 EXT3TBEL[7:0] 
Access RRRRRRRR 
Reset 00001000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EXT2TBEL[7:0] 
Access RRRRRRRR 
Reset 00001000 

Bits 23:16 – EXT3TBEL[7:0] I3CxEXTCMD3 Transmit Buffer Empty Level Value bit

Contains the number of empty locations in the I3CxEXTCMD3 Transmit Buffer.

Bits 7:0 – EXT2TBEL[7:0] I3CxEXTCMD2 Transmit Buffer Empty Level Value bits

Contains the number of empty locations in the I3CxEXTCMD2 Transmit Buffer.