24.3.34 Controller Mode SCL I3C Open Drain Timing Register

Note:
  1. The count value takes the number of peripheral clocks to maintain the I/O SCL High/Low Period timing.
Name: I3CxSCLODTIM
Offset: 0x7A90B4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ODHCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ODLCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – ODHCNT[7:0]  I3C Open-Drain High Count bits(1)

Bits 7:0 – ODLCNT[7:0]  I3C Open-Drain Low Count bits(1)