24.3.49 Target Mode Transfer Data
Port Register for I3CxEXTCMD2(1)
Note:
The data stored in this
register is in big-endian mode. This register is applicable only in Target
mode.
Name:
I3CxEXTTXDAT2
Offset:
0x7A9138
Bit
31
30
29
28
27
26
25
24
EXTTXDAT2[31:24]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
EXTTXDAT2[23:16]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
EXTTXDAT2[15:8]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
EXTTXDAT2[7:0]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – EXTTXDAT2[31:0] Transmit Data Port
for EXTTXDAT2 bits
The transmitted data
should always be packed as 4-byte aligned data words. If the command length is not
aligned to 4 bytes, then the additional bytes are ignored.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.