24.3.193 Provisional ID Register for Virtual Target 4

Name: I3CxVIRTGT4PID
Offset: 0x7A9568

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VT4PARTID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 VT4INSTID[3:0]VT4PIDDCR[11:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VT4PIDDCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – VT4PARTID[7:0] Specifies the Part ID of the Device (PID[31:16]) bits

Bits 15:12 – VT4INSTID[3:0] Instance ID of the Target Program bits

Bits 11:0 – VT4PIDDCR[11:0] Specifies the Additional 12-bit ID of the Device (PID[11:0]) bits