24.3.28 Maximum supported IBI
Payload Size Register
Name:
I3CxTGTIBIPYLD
Offset:
0x7A9080
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
MAXRDTIME[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
MAXRDTIME[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
MAXRDTIME[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
1
Bits 23:0 – MAXRDTIME[23:0] Specifies the
maximum read turnaround time (in microseconds (µs)) of the
Target.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.