24.3.10 Controller Mode IBI Queue Control Register

Name: I3CxIBIQNOTIFY
Offset: 0x7A9024

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     SIRREJ MRREJHJREJ 
Access R/WR/WR/W 
Reset 000 

Bit 3 – SIRREJ Notify Rejected Target Interrupt Request Control bit

ValueDescription
1 Notify SIR rejected enabled.
0 Notify SIR rejected disabled.

Bit 1 – MRREJ Notify Rejected Controller Request Control bit

ValueDescription
100 Notify Controller request rejected enable.
011 Notify Controller request rejected disable.

Bit 0 – HJREJ Notify Rejected Hot-Join Control bit

ValueDescription
1 Notify Hot-Join rejected enable.
0 Notify Hot-Join rejected disable.