24.3.67 Group Address 0 Status Register

Name: I3CxGRPADDR0STA
Offset: 0x7A91E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    T4GRPADDR0VT3GRPADDR0VT2GRPADDR0VT1GRPADDR0VT0GRPADDR0V 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  GRPADDR0V[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 12 – T4GRPADDR0V Valid Bit for 'Group Address 0' of 'Virtual Target-4'

ValueDescription
1 GRPADDR0 is valid for Target 4.
0 GRPADDR0 is invalid for Target 4.

Bit 11 – T3GRPADDR0V Valid Bit for 'Group Address 0' of 'Virtual Target-3'

ValueDescription
1 GRPADDR0 is valid for Target 3.
0 GRPADDR0 is invalid for Target 3.

Bit 10 – T2GRPADDR0V Valid Bit for 'Group Address 0' of 'Virtual Target-2'

ValueDescription
1 GRPADDR0 is valid for Target 2.
0 GRPADDR0 is invalid for Target 2.

Bit 9 – T1GRPADDR0V Valid Bit for 'Group Address 0' of 'Virtual Target-1'

ValueDescription
1 GRPADDR0 is valid for Target 1.
0 GRPADDR0 is invalid for Target 1.

Bit 8 – T0GRPADDR0V Valid Bit for 'Group Address 0' of 'Virtual Target-0'

ValueDescription
1 GRPADDR0 is valid for Target 0.
0 GRPADDR0 is invalid for Target 0.

Bits 6:0 – GRPADDR0V[6:0]

Device Group Address 0 is assigned by the Active Controller and used in Target mode of operation.