24.3.23 Controller Mode Vendor Specific Pointer Register

Name: I3CxVENDSPCPTR
Offset: 0x7A906C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VENDSTRTADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 VENDSTRTADDR[7:0] 
Access RRRRRRRR 
Reset 10110000 

Bits 15:0 – VENDSTRTADDR[15:0] Start Address of Vendor Specific Registers bits (Controller mode only)