24.3.16 Interrupt Force Enable Register

Name: I3C1INTFORCE
Offset: 0x7A9048

Individual interrupts can be forcefully triggered if the corresponding Force Enable bit is set, provided the corresponding bit in the I3CxINTSTACON register is set.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   EXTCMDTXTHLDFRCEXTCMDFRCSDARELFRCGRPADDRFRCTRSTPATFRCSTARTFRC 
Access WWWWWW 
Reset 000000 
Bit 15141312111098 
 BUSRSTFRC BUSOWNFRCIBIUPDFRCREADREQFRCDEFTGTFRCTRANSERRFRCDYNADDRFRC 
Access WWWWWWW 
Reset 0000000 
Bit 76543210 
  CCCUPDFRCTRANSABTFRCRESPQFRCCMDQFRCIBITHLDFRCRXTHLDFRCTXTHLDFRC 
Access WWWWWWW 
Reset 0000000 

Bit 21 – EXTCMDTXTHLDFRC I3CxEXTCMDy Transmit Buffer Threshold Force Enable bit

This field is used in Target mode of operation.

Bit 20 – EXTCMDFRC I3CxEXTCMDy has Finished Force Enable bit

This field is used in Target mode of operation.

Bit 19 – SDARELFRC SDA Released from Stuck State Force Enable bit

This field is used in Target mode of operation.

Bit 18 – GRPADDRFRC Group Address Assigned Force Enable bit

This field is used in Target mode of operation.

Bit 17 – TRSTPATFRC Target Reset Pattern Detection Interrupt Force Enable bit

This field is used in Target mode of operation.

Bit 16 – STARTFRC START Detection Force Enable bit

This field is used in Target mode of operation.

Bit 15 – BUSRSTFRC Bus Reset Pattern Generation Done Force Enable bit

This field is used in Controller mode of operation.

Bit 13 – BUSOWNFRC Bus Owner Updated Force Enable bit

Bit 12 – IBIUPDFRC IBI Updated Force Enable bit

This field is used in Target mode of operation.

Bit 11 – READREQFRC Read Request Received Force Enable bit

This field is used in Target mode of operation.

Bit 10 – DEFTGTFRC Define Target CCC Received Force Enable bit

Bit 9 – TRANSERRFRC Transfer Error Force Enable bit

Bit 8 – DYNADDRFRC Dynamic Address Assigned Force Enable bit

This field is used in Target mode of operation.

Bit 6 – CCCUPDFRC CCC Table Updated Force Enable bit

This field is used in Target mode of operation.

Bit 5 – TRANSABTFRC Transfer Abort Force Enable bit

This field is used in Controller mode of operation.

Bit 4 – RESPQFRC Response Queue Ready Force Enable bit

Bit 3 – CMDQFRC Command Queue Ready Force Enable bit

Bit 2 – IBITHLDFRC IBI Buffer Threshold Force Enable bit

This field is used in Controller mode of operation.

Bit 1 – RXTHLDFRC Receive Buffer Threshold Force Enable bit

Bit 0 – TXTHLDFRC Transmit Buffer Threshold Force Enable bit