24.3.2 Device Address Register
Note: This register is used to program device Dynamic Addresses
and their respective valid bits in the Controller mode of operation. The software
Reset will not clear this register. In the Target mode of operation, this register
reflects the Static and Dynamic Addresses and their respective valid bits.
| Name: | I3CxADD |
| Offset: | 0x7A9004 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DYNADDRVALID | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DYNADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STATADDRVALID | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 31 – DYNADDRVALID Dynamic Address Valid bit
| Value | Description |
|---|---|
| 1 | Dynamic Address is valid. |
| 0 | Dynamic Address is invalid. |
Bits 22:16 – DYNADDR[6:0] Device Dynamic Address bits
Bit 15 – STATADDRVALID Static Address Valid bit
| Value | Description |
|---|---|
| 1 | Static Address is valid. |
| 0 | Static Address is invalid. |