24.3.197 Fault Injections Register
| Name: | I3CxFLTINJ |
| Offset: | 0x7A9578 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ECCFADDR[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLT2PTR[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLT1PTR[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 21:16 – ECCFADDR[5:0] ECC Fault Injection Address bits
Bits 13:8 – FLT2PTR[5:0] ECC Fault Injection Bit Pointer 2 bits
| Value | Description |
|---|---|
| 111111-100111 | No Fault injection. |
| 100110 | Disabled 50 ns spike filter. |
| ... | |
| 000001 | ECC Fault Injection Bit Pointer 1 |
| 000000 | ECC Fault Injection Bit Pointer 0 |
Bits 5:0 – FLT1PTR[5:0] ECC Fault Injection Bit Pointer 1 bits
| Value | Description |
|---|---|
| 111111-100111 | No Fault injection. |
| 100110 | Disabled 50 ns spike filter. |
| ... | |
| 000001 | ECC Fault Injection Bit Pointer 1 |
| 000000 | ECC Fault Injection Bit Pointer 0 |