24.3.56 Extended Command Register 1 Word 1

Name: I3CxEXTCMD1
Offset: 0x7A9170

Bit 3130292827262524 
 EXTCMD1[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 EXTCMD1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EXTCMD1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTCMD1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – EXTCMD1[31:0] Transmit Command for Extended Command Register-1 in Target Mode bits