Jump to main content
24.3.65 Target Mode Virtual Target
Pointer Register Name: I3CxVIRTGTPTR Offset: 0x7A91D0
Bit 31 30 29 28 27 26 25 24 VIRTGTDPTH[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 VIRTGTDPTH[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 1 0 0 0 0
Bit 15 14 13 12 11 10 9 8 VIRTGTSTRTADDR[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 1 0 1
Bit 7 6 5 4 3 2 1 0 VIRTGTSTRTADDR[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:16 – VIRTGTDPTH[15:0] Depth of Virtual
Target Address Table bits
Bits 15:0 – VIRTGTSTRTADDR[15:0] Start Address of Virtual Target Address Table
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.