24.3.62 Target Mode Extended Command Individual Vendor Buffer Reset Register

Name: I3CxETXQRSTCON
Offset: 0x7A91C4

This register is used for individual I3CxEXTCMDy buffer Reset.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     ETXFIFORST3ETXFIFORST2ETXFIFORST1ETXFIFORST0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – ETXFIFORST3 I3CxEXTCMD3 Transmit Buffer Software Reset bit

ValueDescription
1 Reset the I3CxEXTCMD3 Transmit Buffer.
0 Cleared automatically once the I3CxEXTCMD3 Transmit Buffer Reset is completed.

Bit 2 – ETXFIFORST2 I3CxEXTCMD2 Transmit Buffer Software Reset bit

ValueDescription
1 Reset the I3CxEXTCMD2 Transmit Buffer.
0 Cleared automatically once the I3CxEXTCMD2 Transmit Buffer Reset is completed.

Bit 1 – ETXFIFORST1 I3CxEXTCMD1 Transmit Buffer Software Reset bit

ValueDescription
1 Reset the I3CxEXTCMD1 Transmit Buffer.
0 Cleared automatically once the I3CxEXTCMD1 Transmit Buffer Reset is completed.

Bit 0 – ETXFIFORST0 I3CxEXTCMD0 Transmit Buffer Software Reset bit

ValueDescription
1 Reset the I3CxEXTCMD0 Transmit Buffer.
0 Cleared automatically once the I3CxEXTCMD0 Transmit Buffer Reset is completed.